这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

6825A Power Supply/Amplifier

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and development of electronic systems, circuitry, or components.

  • High-speed remote programming
  • Overload protection
  • Wideband selection
  • Bipolar voltage
  • Current sink or source
  • Output ratings (0 - 55°C): -5 V to +5 V, -20 V to + 20 V; 0 to 2A both ranges
  • Ripple and noise: CV: 10 mV rms, 30 mV peak-to-peak CC: 5 mA rms, 15 mA peak-to-peak
  • Transient recovery: 100 us, 20 mV
  • Frequency response (+1, -3 dB): dc to 40 kHz fixed gain dc to 15 kHz variable gain