这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

基本配置价格 US$ 3,347

典型配置  

典型配置

66309B Mobile communication dc source, dual-output 15V/3A,12V/1.5A. GPIB.

  • 66309B-220 DC power supply 191-233VAC operation, 50/60Hz
  • 66309B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

Output Ratings

  • Voltage: 0 to 15 V
  • Current: 0 to 3 A
  • Peak Current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C

  • Voltage: 0.05%+ 10 mV
  • + Current: 0.05%+ 1.33 mA

DC Readback Accuracy

  • Voltage: 0.03% + 5 mV
  • Current (+20 mA to + rated current): 0.2% + 0.5 mA
  • Current (-20 mA to – rated current): 0.2% + 1.1 mA
  • Current (-20 mA to + 20 mA range): 0.1% + 2.5 µA

Transient Response

  • 70 mV drop, <35 µs transient response time

描述

Keysight 66309D双路输出移动通信直流电源同时提供测量的主电源和充电器电路测试两个输出,客户可以使用同一台设备测试手机和充电器。这种功能有助于节约机架空间(在一个半机架设备中提供了两个输出),而不需两个单独的电源。杰出的电压瞬时响应使得测试线中瞬态电压下降导致的设备关断达到最小,保证了最大测试系统吞吐量。

66309D提供了是德研制的一种新功能,使得蜂窝电话制造商能够自动检测开路和间歇开路传感线连接。通过检测开路传感线连接,用户可以防止充电器校准不当、不正确的测试结果及由于大的瞬时电压下降导致的低压手机关断。这种诊断功能可以帮助制造商避免发售低质量的产品,实现更加可靠的测试和精确测量。

了解新一代是德直流电源