这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

64147A Emulator for Mitsubishi MELPS 7700 and 7750/51 Series Microprocessors

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

主要特性与技术指标

Features

  • No-wait state operation up to 25 MHz at 5V and 12 MHz at 3V
  • Disassembly of MELPS 7700 and 7750/51 Series instruction set
  • Display and modify functions for all registers (including SFR), memory, and I/O ports
  • Please refer to the data sheet for more information