这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

6274B dc Power Supply

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds in a compact, full rack width package.

  • Over-voltage protection
  • Analog programmable
  • Remote sensing
  • Auto-series, auto-parallel, and auto-tracking operation
  • <50us load transient recovery
  • Output ratings (0 - 55 ° C): 0-60 V, 0-15 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 200 uV rms, 20 mV peak-to-peak; CC: 5 mA rms
  • Load regulation: 0.01% + 200 uV, 0.02% + 500 mA
  • Line regulation: 0.01% + 200 uV, 0.02% + 500 mA
  • Physical Specifications: Weight: 21.7 kg (48 lbs); Dimensions: 483 mm W x 127 mm H x 479.4 mm D (19 in x 5 in x 18.88 in)