The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation, each supply can deliver the maximum-rated output voltage or current of each section.
- Dual power supply
- Auto-series, auto-parallel operation
- Auto-tracking
- Output ratings (0 - 55 deg C): 0-25 V, 0-2 A
- Ripple and noise (20 Hz to 20 MHz): CV: 250 uV rms, 4 mV peak-to-peak; CC: 250 uA rms, 2 mA peak-to-peak
- Load regulation: 0.01% + 1 mV, 0.01% + 250 uA
- Line regulation: 1 mV, 100 uA
- Physical Specifications: Weight: 11 kg (24 lb)