这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

6227B Power Supply

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

描述

The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation, each supply can deliver the maximum-rated output voltage or current of each section.

  • Dual power supply
  • Auto-series, auto-parallel operation
  • Auto-tracking
  • Output ratings (0 - 55 deg C): 0-25 V, 0-2 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 250 uV rms, 4 mV peak-to-peak; CC: 250 uA rms, 2 mA peak-to-peak
  • Load regulation: 0.01% + 1 mV, 0.01% + 250 uA
  • Line regulation: 1 mV, 100 uA
  • Physical Specifications: Weight: 11 kg (24 lb)