这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

6114A Voltage Source (Discontinued--Support Information Only)

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 6114A is highly accurate, stable, and easy-to-use voltage source and intended for use as low-cost calibrators, working voltage standards, system reference supplies, and high performance lab supplies.

  • Manually operated voltage sources
  • 0.025% output voltage accuracy
  • Continuously variable current control
  • Output ratings (0 - 55 deg C): 0-20 V, 0-2 A; 20-40 V, 0-1 A