基本配置价格 US$ 8,490
典型配置
典型配置
478A Coaxial Thermistor Mount, 10 MHz to 10 GHz
- 478A-H75 Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz
- R-51B-001-Z Return to Keysight Warranty - 3 years
- W4100-3MW Warranty, 3mth for included accessories
- 478A-0B0 Download the Product Manual from the Keysight website
价格: 中国
* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。
478A-910 | English language operating manual, printed |
478A-ABA | English language user guide; printed |
478A-H13 | Freq range 100KHz to 1GHz, max SWR 1.8 to 300KHz, 1.3 to 1GHz, std lab cal at 13 freqs |
478A-H55 | Freq range 1MHz to 1GHz, max SWR 1.3 |
478A-H63 | Freq range 100kHz to 1GHz, max SWR 1.8 to 300kHz, 1.3 to 1GHz |
478A-H72 | Freq range 1MHz to 1GHz, max SWR 1.2 |
478A-H73 | Freq range 1MHz to 100MHz, max SWR 1.1 except 1.05 at 50MHz |
478A-H75 | Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz |
478A-H76 | Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz |
478A-H83 | 1MHz to 1GHz, SWR 1.05 at 50MHz. Std lab cal 1, 3, 10, 30, 50, 100, 300, 1000 MHz |
478A-H93 | Freq range 1MHz to 1GHz, max SWR 1.3 except 1.05 at 50MHz. Std lab cal at 50MHz and 100MHz |
请与是德联系,了解选项定价。
R-50C-011-3 | Calibration Plan - Return to Keysight - 3 years |
R-50C-011-5 | Calibration Plan - Return to Keysight - 5 years |
R-50C-021-3 | ANSI Z540-1-1994 Calibration - 3 years |
R-50C-021-5 | ANSI Z540-1-1994 Calibration - 5 years |
R-51B-001-5Z | Extended Warranty - Return to Keysight - 5 years |
请与是德联系,了解选项定价。