这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

3587 实时信号分析仪系统

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 3587 signal analysis system combines high-performance digitizers and signal processing with high-speed displays and versatile signal capture tools to help you find and study signal characteristics that may have escaped detection in the past. The 3587 is built around VXI, the modular instrument standard that provides the power and flexibility to combine high-performance hardware modules with specialized signal acquisition and analysis software.

 

  • 8 MHz input bandwidth
  • 1 MHz real-time bandwidth
  • Up to 110 dBfs dynamic range
  • Frequency, time and amplitude analysis
  • High-speed displays