这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

3560A 手持式双通道动态信号分析仪

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

主要特性与技术指标

  • Frequency response, spectrum, transient analysis
  • 6 hr (typical) operation on rechargeable battery pack
  • Lightweight (3.2 kg / 7 lbs) and portable
  • Spectral map displays
  • 1/3 and 1/1 Synthesized octave displays
  • Online zoom for greater resolution

描述

The Keysight 3560A portable dynamic signal analyzer is an FFT-based instrument capable of measuring time domain and frequency signals from both steady state and quickly changing signal sources. With two input channels, the Keysight 3560A provides a variety of frequency response measurements with a frequency range from 31.25 mHz to 40 kHz.

The Keysight 3560A provides more than raw measurements. The Integrated Electronics Piezo Electric (IEPE) input mode directly powers accelerometers and hammer kits, so external signal-conditioning hardware is not required. Synthesized octave measurements, spectral map displays and marker functions make the Keysight 3560A a powerful, portable measurement and analysis tool.