这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11968E Manual Equipment Testing Turntable

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 11968E manually operated, non-metallic turntable is suitable for both indoor and outdoor use. It is especially useful in cost sensitive, such as pre-compliance testing.

  • Nonmetallic manual equipment testing turntable
  • Suitable for both indoor and outdoor use
  • Useful in cost sensitive applications
  • Diameter: 1.2 m (4 ft)
  • Height: 76 mm (3 in)
  • Maximum Load: 455 kg (1000 lb)