- Non-metallic tripod
- Minimizes unwanted reflections in the test environment
- Adjustable Height: 94.0cm to 2.0m
- Maximum Load: 11.8kg
- Thread: 1/4 in x 20
Replacement products, please contact:
The 11968C is available as part of the 84115EM system, but is no longer available as a stand-alone product from Keysight.
The Keysight 11968C is a non-metallic tripod made of linen phenolic and delrin to minimize unwanted reflections in the test environment.