这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11967B Current Probe, 20 Hz to 2 MHz

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 11967B current probe is designed for MIL-STD 461A/B/C CE-01 measurements of conducted emissions on power and interconnecting leads. The probe has a constant transfer impedance of 0.3 ohm (±2 dB) from 2 kHz to 2 MHz.

This current probe is not a general oscilloscope probe; it is an EMI accessory only.

  • MIL-STD 461A/B/C CE-01 and 461D CE101 measurements
  • Constant transfer impedance of 0.3 ohm (±2 dB) from 2 kHz to 2 MHz
  • Max Primary Power: 100 A, DC to 400 Hz
  • Aperture Diameter: 25 mm (1 in.)
  • Connector: Type-N (f)