这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11967A opt K23 Bridged-T Rejection Networks, 10KHz to 100MHz

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 11967A K23 bridged-T rejection networks are designed for radio frequency interference testing according various military specification. The three networks are passive and continuously tunable over the 10 kHz to 1 GHz frequency range.

  • Designed for radio frequency interference testing
  • Continuously tunable over the 10 kHz to 1 GHz frequency range
  • Maximum Power: 2 kW
  • Connector: Type-N (f)