这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11961A EMC Software

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 11961A EMI measurement software performs fully automated EMI measurements. The software controls both the EMC analyzer and the EMC preselector to insure the correct bandwidths, frequency bands and preselector filters are chosen. In addition, the software measures all signals above a margin or limit line. The measured signals are stored in a list for further analysis and the test results are integrated into a formal report.

  • Measurement of up to 8000 points
  • Limit lines - standard and user-generated
  • Test equipment correction factors
  • Peak, quasi-peak, and average measurements
  • Compile, save and print reports easily
  • Multiple trace display
  • Signal marking with background suppression