这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11947A Transient Limiter with High-Pass Filter

产品状态: 已淘汰
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Protects the spectrum analyzer input from damage caused by high-level transients
  • Frequency Range: 9 kHz to 200 MHz
  • Insertion Loss: 10 dB
  • Maximum Input Level: Continuous: 2.5 W (+34 dBm), Pulse: 10 kW for 10 µS, DC:±12 V

描述

Replacement product: 11947C Transient Limiter with High-Pass Filter available from Cokeva

In precompliance applications where a spectrum analyzer is used for measurements instead of an EMI receiver, it is always a good idea to use a transient limiter. The Keysight 11947A Transient limiter protects the spectrum analyzer input from damage caused by high-level transients from line impedance stabilization networks (LISNs) during EMI testing for conducted emissions.