这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

10757A 材料温度传感器

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 10757A environmental sensor monitors the temperature of an object being measured or of the workpiece itself. The sensor, used in Keysight laser interferometer systems, detects temperature changes and works with the measurement electronics to automatically compensate for thermal expansion errors. A 5-meter (16-ft) cable is included.

Keysight laser positioning systems, utilizing environmental compensation components such as the Keysight 10757A sensor, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.

 

  • Automatically detects equipment thermal expansion
  • Increases accuracy and repeatability of systems
  • Extends application of laser interferometer positioning systems
  • Built-in magnet allows easy attachment to magnetic materials
  • High reliability backed by three-year warranty