这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

该产品的可替代产品:

相关产品和解决方案

  • 16557D Product Photograph 16557D 68-Ch 135 MHz, 500 MHz Timing LA Module [已淘汰] 

    16557D 68-Ch 135 MHz, 500 MHz Timing LA Module [已淘汰]

    The Keysight 16557D is a timing analysis module w/2M of acquisition memory offering high performance state and timing analysis features at an affordable price.

  • 16518A Product Photograph 16518A 16-Channel, 4 GHz High-Speed Module Expansion Card [已淘汰] 

    16518A 16-Channel, 4 GHz High-Speed Module Expansion Card [已淘汰]

    The Keysight 16518A allows you to trace more channels with higher accuracy than ever before in a logic analyzer.

  • no image available 16517A 16 Ch, 4 GHz LA High-Speed State and Timing Module [已淘汰] 

    16517A 16 Ch, 4 GHz LA High-Speed State and Timing Module [已淘汰]

    The Keysight 16517A allows you to trace more channels with higher accuracy than ever before in a logic analyzer.

  • 16533A Product Photograph 16533A 1 GSa/s 2-Ch 250 MHz BW Digitizing Oscilloscope Module [已淘汰] 

    16533A 1 GSa/s 2-Ch 250 MHz BW Digitizing Oscilloscope Module [已淘汰]

    The Keysight 16533A is a module that offers the advantages of a full-featured, deep memory, digitizing oscilloscope integrated into your Keysight logic analysis system.

  • 16716A Product Photograph 16716A Timing and State Module [已淘汰] 

    16716A Timing and State Module [已淘汰]

    The Keysight 16716A logic analyzer module with 512K memory, offers high performance state and timing analysis features for your future digital designs.

  • 16711A Product Photograph 16711A Timing and State Module [已淘汰] 

    16711A Timing and State Module [已淘汰]

    The Keysight 16711A timing analysis module with 32K memory, offers industry standard state and timing analysis features at an affordable price

  • 16712A Product Photograph 16712A Timing and State Module [已淘汰] 

    16712A Timing and State Module [已淘汰]

    The Keysight 16712A timing analysis module with 128K memory, offers industry standard state and timing analysis features at an affordable price

  • 16751A Product Photograph 16751A 68-Channel 400MHz/2GHz LA Module with 16M Memory [已淘汰] 

    16751A 68-Channel 400MHz/2GHz LA Module with 16M Memory [已淘汰]

    The Keysight 16751A logic analyis module offers industry-leading memory depth and...

  • 16760A Timing and State Module 16760A 逻辑分析模块 [已淘汰] 

    16760A 逻辑分析模块 [已淘汰]

    新的信号完整性确认工具 在高速数字设计中节省时间,增加信心

  • 16750A Product Photograph 16750A 68-Channel 400MHz/2GHz LA Module with 4M Memory [已淘汰] 

    16750A 68-Channel 400MHz/2GHz LA Module with 4M Memory [已淘汰]

    The Keysight 16750A logic analyis module offers industry-leading memory depth and...

  • 16522A Product Photograph 16522A 200 M Vector/Sec Pattern Generator Module [已淘汰] 

    16522A 200 M Vector/Sec Pattern Generator Module [已淘汰]

    Keysight 16522A 200M Vector/Sec Pattern Generator Module for testing of digital design.

  • 16710A Product Photograph 16710A Timing and State Module [已淘汰] 

    16710A Timing and State Module [已淘汰]

    The Keysight 16710A timing analysis module with 8K memory, offers industry standard state and timing analysis features at an affordable price

  • 16752A Product Photograph 16752A 68-Channel 400MHz/2GHz LA Module with 32M Memory [已停产] 

    16752A 68-Channel 400MHz/2GHz LA Module with 32M Memory [已停产]

    The Keysight 16752A logic analyis module offers industry-leading memory depth and performance for your future digital designs...

  • 16534A产品照片 16534A 2通道500MHz带宽2GSa/s采样数字示波器模块 [已淘汰] 

    16534A 2通道500MHz带宽2GSa/s采样数字示波器模块 [已淘汰]

    Keysight 16534A模块把多功能、深内存、数字示波器的优势集成到是德逻辑分析系统中。

  • 16717A Product Photograph 16717A 定时和状态模块 [已淘汰] 

    16717A 定时和状态模块 [已淘汰]

    Keysight 16717A 333 MHz 状态和 2 GHz 定时逻辑分析仪模块为您的未来数字设计提供高性能的状态和定时特性。

  • 16715A Product Photograph 16715A 定时和状态模块 [已淘汰] 

    16715A 定时和状态模块 [已淘汰]

    Keysight 16715A 167 MHz 状态和 667 MHz 定时逻辑分析仪模块为您的未来数字设计提供高性能的状态和定时特性。