16557D 68-Ch 135 MHz, 500 MHz Timing LA Module [已淘汰]
The Keysight 16557D is a timing analysis module w/2M of acquisition memory offering high performance state and timing analysis features at an affordable price.
The Keysight 16533A is a module that offers the advantages of a full-featured, deep memory, digitizing oscilloscope integrated into your Keysight logic analysis system.
The Keysight 16716A logic analyzer module with 512K memory, offers high performance state and timing analysis features for your future digital designs.