这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

E2307A Type-K Thermocouple Bead Temperature Probe

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Temperature range: -260 degrees C to 260 degrees C
  • Maximum temperature: 260 degrees C
  • Accuracy, 2% of reading from -260 to -110 degrees C, ± 2.2 degrees C from -110 to 260 degrees C
  • Resolution: 1 degree C or 1 degree F
  • Length: 36 inches (0.9 meters)
  • Termination: 3/4 inch dual banana plug
     

描述

The Keysight E2307A is a Type-K thermocouple bead temperature probe. It has a Type-K exposed welded thermocouple junction. Its No. 24 AWG wire is terminated in a 3/4 inch dual banana plug. The positive lead is of a nickel-chromium composition, and the negative lead is nickel-aluminum.

The E2307A can be used with the 34401A, however, it requires an external program to convert the voltage measurements to temperature.