这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

40653B Thermistor Surface Sensor Assembly

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

该产品的可替代产品:

主要特性与技术指标

  • Temperature range: -10 to 100 degrees C
  • Maximum temperature: 100 degrees C
  • Accuracy: ±1°C
  • Termination: bare wire
  • Probe size: housing less than 1 x 1 x 0.5 inches
  • Length: 12 inch insulated leads
     

描述

The Keysight 40653B is an encapsulated sensor (10 k ohm at 25 degrees C) in an aluminum, thermally conductive housing for easy surface mounting (screw-mounted). The exterior is A1 Housing less than 1 x 1 x 0.5 inches with a mounting hole. The thermistor is electrically insulated from the housing in an epoxy capsule. Its fast reponse gives real-time temperature measurements!

The Keysight 40653B is compatible with the Keysight 3458A multimeter. It can also be used with the 34420A, but doing so requires the probe to be rewired onto the Keysight 34104A Low Thermal Input Connector. The 40653B can also be used with the Keysight 34401A, however, an external program is required to convert the resistance measurements to temperature.