这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

34307A 热耦套件

出售方:

基本配置价格 US$ 125

典型配置  

典型配置

34307A Thermocouple kit, 10 x J-type thermocouples, 72 IN long

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

相关产品和解决方案

  • no image available 34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt 

    34460A Digital Multimeter, 6 ½ Digit, Basic Truevolt

    • Statistical analysis on 4.3” color display
    • 75 ppm basic DCV accuracy
    • Measure low current from 100 µA to 3 AProgram easily with BenchVue

  • no image available 34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34461A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 35 ppm basic DCV accuracy
    • Measure low current from 100 µA to 10 AProgram easily with BenchVue

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • no image available 34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 16 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 A
    • Program easily with BenchVue

  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI 数据采集/数据记录仪开关单元,是德科技 低功耗测试专家 

    34972A LXI 数据采集/数据记录仪开关单元,是德科技 低功耗测试专家

    • 3 插槽 LXI 数据采集单元具有 6 ½ 位数字万用表(22 比特)和 8 个插入式模块可供选择。
    • 1Gbit LAN 和 USB 2.0,可方便地连接至个人电脑

  • 34970A 数据采集开关单元 34970A 数据采集 / 数据记录仪开关单元 

    34970A 数据采集 / 数据记录仪开关单元

    • 内置 GPIB 和 RS232 接口的 3 插槽主机
    • 6 1/2 位(22 比特)内置数字万用表,每秒最多可以扫描 250 个通道
    • 8 种开关和控制插入式模块可供选择

  • 34972A LXI Data Acquisition / Data Logger Switch Unit DAQ970A 数据采集系统 

    DAQ970A 数据采集系统

    • 配有 USB 和 LAN 接口的 3 插槽主机
    • 6 1/2 位(22 比特)内置数字万用表与新的固态多路复用器模块结合使用,每秒最多可以扫描 450 个通道
    • 8 种开关和控制插入式模块可供选择