这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

34161A 34161A 附件袋

出售方:

基本配置价格 US$ 49

典型配置  

典型配置

34161A Accessory pouch for 34401A, 33120/250A, 34970A, 53131A, etc.

配置

价格: 中国

* 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。

主要特性与技术指标

  • Size: 11 inches x 8 inches x 1½ inches
  • Material: Cordura®
  • Closure: zipper
  • Attachment: nylon straps wrap around instrument with velcro closures

描述

The Keysight 34161A Cordura® pouch fits on top of the Keysight 34401A and 34420A mulitmeters, as well as the 34970A and 34972A Data Acquistion/Switch Unit. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.

The Keysight 34161A is compatible with the Keysight 34401A and 34420A DMMs, the Keysight 34970A Data Acquisition/Switch Unit, the Keysight 33120A and 33250A sources, the Keysight 53131A, 53132A and 53181A counters, most E3600 power supplies and other 2-slot, half rack sized Keysight products.