这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

34132B Deluxe Lead Set with Retractable Sheath

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

描述

The Keysight 34132B deluxe test leads are banana plugs with a retractable sheath supplied in a reusable nylon pouch. The set includes 2 test leads (one red and one black), spring-loaded retractable hook leads, alligator clips, needle point and nylon case.

The Keysight 34132B is compatible with the Keysight 34401A and 3458A DMMs.

  • Termination: retractable shrouded banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT III
  • Safety: IEC 1010