这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

16094A Probe Test Fixture

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

Discontinuance Notice: This product has been discontinued as of November 1, 2006. End of support life for this product will be November 1, 2011.

The 16094A is used along with the 7mm cable (P/N8120-4779).Together they provide the capability to perform in-circuit measurements (printed circuit patterns, the input/output impedance of circuits,etc.)