这是您想要的页面.
查看搜索结果:
Choose a country or area to see content specific to your location
- Home
- 产品与服务 - 电子测试仪器
- ...
- 附件
- 测试夹具和测试仪
- 16034G SMD 测试夹具
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
16034G SMD 测试夹具
对SMD尺寸最小为0.6(L) x 0.3(W) [mm]进行阻抗测量
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
对SMD尺寸最小为0.6(L) x 0.3(W) [mm]进行阻抗测量
特点
- DUT尺寸:(最小适用)0.6mm(L)x0.3mm(W)
- 测量仪器: 4192A, 4294A, 4263B, 4268A, 4278A, 4279A, 4284A, 4285A, E4980A
- 频率: DC 至 3 MHz(高达 110MHz 带 OPEN/SHORT/LOAD 补偿)
- 直流偏压: -40V to +40V
- 工作温度: 0 至 55degC
- 终端连接: BNC, 4 端子线对
- 尺寸(约): 120(W) x 50(H) x 70(D)mm
- SMD 测试夹具选择表
16034G 设计用于 SMD 阻抗评估。 该夹具适用于评估的最小 SMD 尺寸为 0.6(L) x 0.3(W)[mm].
需要帮助或遇到问题?