这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

14769A RTS 软件包

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

This Keysight 14769A package delivers all the currently available regulatory test solution (RTS) software modules at a special price. It includes: 14761A Harmonic and Flicker Emissions Tests, 14762A Voltage and Frequency Disturbances Immunity Tests, 14763A Interharmonics Immunity Test.

These software modules can be ordered for use with the Keysight 6812B and 6813B regulatory test solutions. Although 6841A, 6842A and 6843A have been discontinued, the RTS software modules can be purchased to work with these units also.

 

  • Run a sequence of test steps or individual test steps
  • Enables external executable file to monitor equipment under test (EUT)
  • Test progress indicators
  • Report generation capabilities
  • Test termination under user specified conditions
  • Windows® based software