这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

14762A 电压和频率干扰抗扰性测试

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 14762A Voltage and Frequency Disturbances Immunity Tests software is designed to help you test products for compliance to the IEC low-frequency immunity regulations for voltage dips, short interruptions, voltage and frequency variations, and voltage fluctuations (IEC 61000-4-11, IEC 61000-4-14, and IEC 61000-4-28). The Windows® based software allows you to quickly set-up sequences to be tested.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842A*, 6843A*. (*Obsolete product)

 

  • Run a sequence of test steps or individual test steps
  • Enables external executable file to monitor equipment under test (EUT)
  • Report generation capabilities
  • Graphical display of waveforms
  • Test termination under user specified conditions