这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

14761A 谐波和闪烁发射测试

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 14761A Harmonic and Flicker Emissions Tests software is designed to help you test products for compliance to the IEC low-frequency emissions regulations for quasi-stationary current harmonics, fluctuating current harmonics, and voltage fluctuations (IEC 61000-3-2 and IEC 61000-3-3). The Windows® based software steps you through the process to ensure you get started testing quickly.

Requires one of the following Keysight AC Power Sources: 6812B, 6813B, 6841A*, 6842*, 6843A*. (*Obsolete products)

 

 

  • Compliant level testing
  • Report generation capabilities
  • Pass/Fail indication
  • Extensive diagnosing capabilities
  • Real-time test data display (tabular and graphical)
  • Pre-test for equipment under test (EUT) determination
  • Test termination under user specified conditions