这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

11174A Low Thermal EMF Lug-to-Banana Jumper Set

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 11174A low thermal EMF lug-to-banana jumper set is used to minimize error in low voltage measurements.

The Keysight 11174A is compatible with the Keysight 34401A and 3458A DMMs. The 11174A should not be used with the Keysight 34420A; the Keysight 34102A Low Thermal Input Cable should be used instead.

  • Maximum voltage: 1000 V dc
  • Maximum current: 7 A
  • Termination: shrouded banana plug with tellurium-copper body and high conductivity ETP copper spade lug
  • Wire: #12 AWG bare copper with polyethylene insulation
  • Length: 1.2 m (48 inches)