Features
- Provides multi-layer protocol decode of parallel bus data up to 32 bits wide
- Supports standard Ethernet, Packet over SONET, CSIX and ATM (UTOPIA)
- Supports custom protocols and bus definitions
- Includes trigger macro to set up a trigger for all defined fields in a standard or custom cell or packet
The Keysight B4640B data communications tool set allows developers to view parallel bus data at a protocol level...