这是您想要的页面.
查看搜索结果:
Choose a country or area to see content specific to your location
- Home
- 产品与服务 - 电子测试仪器
- ...
- 附件
- 测试夹具和测试仪
- 16034E 测试夹具(SMD 元件)
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
16034E 测试夹具(SMD 元件)
对SMD尺寸最小为1.6(L) x 0.8(W) [mm]的元件进行阻抗测量
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
对SMD尺寸最小为1.6(L) x 0.8(W) [mm]的元件进行阻抗测量
HIGHLIGHTS
- 测量仪表:4192A、4194A(阻抗模式)、4263B、4278A、4279A、4284A、4285A、4294A、E4980A
- 频率:直流至40MHz
- 直流偏压:+/- 40 V峰值(交流+直流)
- 工作温度:0至55 oC
- 终端连接:BNC,4端子线对
- 尺寸(近似值): 128(W) x 60(H) x 71(D) mm
- SMD测试夹具选择表
The 16034E测试夹具为SMD组件的阻抗评估而设计。 此夹具适用于评估的最小SMD尺寸为1.6(L) x 0.8(W)mm。
了解更多关于Keysight LCR表 & 阻抗测量产品附件
需要帮助或遇到问题?