这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

15116A 分离器-逆变器

产品状态: 已淘汰 | 查看服务选项
此产品已经停产

没有可替代产品

描述

The Keysight 15116A is designed for fast rise time pulses with up to 500ns width. The Inverter converts incoming pulses to pulses of opposite polarity. Input pulses may be either positive or negative and either of the connectors may be used as an input the other serving as an output.

The Inverter is fitted with BNC connectors, one male, one female.

See the PDF data sheet for more information.
 

  • 50 ohm pulse transformer, 5% droop (500) ns pulse), 0.3dB insertion loss, 0.75 W