Infiniium EXR-Series Oscilloscopes
Powerful. Easy to Own. Intuitive to Use.
- Bandwidths of up to 500 MHz to 2.5 GHz on all 4 or 8 analog channels
- Faster test speeds with ASICs from Infiniium UXR-Series
- Capabilities extended with 7-in-1 instrument integration: oscilloscope, logic and protocol analyzers, DVM, counter, bode plotter, waveform generator
- Completely upgradeable, including channel upgrades
Power Testing Simplified
- Capable of analyzing power supply input, output, and switching, along with PSRR and control loop response measurements leveraging the function generator
- Can analyze power rails with dedicated probes, applications, and mask testing on all channels
- Dozens of probes and accessories to help measure from microwatts to kilowatts
- KeysightCare Tech Support included
-
Infiniium EXR-Series Oscilloscope Spotlight Video
Find Signal Errors Fast
- Searches for six different types of signal errors for a minute or up to 48 hours
- Incorporates advanced software algorithms to find small deviations in otherwise standard signals
- Captures thousands of consecutive faults with timing information for detailed analysis later
- Enriches the powerful capabilities of the Infiniium EXR- and MXR-Series oscilloscopes and included as a standard feature
比较产品
产品 | 带宽 | 最大存储器深度 | 最大采样率 | 最短上升/下降时间 | Analog Channels | 参考起价* |
---|---|---|---|---|---|---|
EXR054A Infiniium EXR-Series Oscilloscope: 500 MHz, 4 Channels
NEW! |
500 MHz | 400 Mpts/ch | 16 GSa/s | 860 ps (10-90), 620 ps (20-80) | 4 |
|
EXR058A Infiniium EXR-Series Oscilloscope: 500 MHz, 8 Channels
NEW! |
500 MHz | 400 Mpts/ch | 16 GSa/s | 860 ps (10-90), 620 ps(20-80) | 8 |
|
EXR104A Infiniium EXR-Series Oscilloscope: 1 GHz, 4 Channels
NEW! |
1 GHz | 400 Mpts/ch | 16 GSa/s | 430 ps (10-90), 310 ps(20-80) | 4 |
|
EXR108A Infiniium EXR-Series Oscilloscope: 1 GHz, 8 Channels
NEW! |
1 GHz | 400 Mpts/ch | 16 GSa/s | 430 ps (10-90), 310 ps(20-80) | 8 |
|
EXR204A Infiniium MXR-Series Oscilloscope: 2 GHz, 4 Channels
NEW! |
2 GHz | 400 Mpts/ch | 16 GSa/s | 215 ps (10-90), 155 ps(20-80) | 4 |
|
EXR208A Infiniium EXR-Series Oscilloscope: 2 GHz, 8 Channels
NEW! |
2 GHz | 400 Mpts/ch | 16 GSa/s | 215 ps (10-90), 155 ps(20-80) | 8 |
|
EXR254A Infiniium EXR-Series Oscilloscope: 2.5 GHz, 4 Channels
NEW! |
2.5 GHz | 400 Mpts/ch | 16 GSa/s | 172 ps (10-90), 124 ps(20-80) | 4 |
|
EXR258A Infiniium EXR-Series Oscilloscope: 2.5 GHz, 8 Channels
NEW! |
2.5 GHz | 400 Mpts/ch | 16 GSa/s | 172 ps (10-90), 124 ps (20-80) | 8 |
|
适用于此产品系列的软件
D9010DMBA 去嵌入软件(PrecisionProbe、InfiiniSim Basic)
- 快速表征您的整个探测系统(包括电缆和开关)
- 能够最灵活、最精确地绘制数字串行链路中任意位置的波形。
D9010BSEO Infiniium Offline--基础软件
- D9010BSEO Infiniium Offline--基础软件
D9010PWRA Power Supply Test Software for Infiniium Oscilloscopes
- Designed to help you reduce test time for a broad range of power supply designs
- Over 20 automatic measurements with a Wizard and connection diagrams
- Input, output, switching device, and frequency response analysis tools
* 价格: 中国. 价格如有变更,恕不另行通知。 显示价格为厂商建议零售价(MSRP)。