无线接入 + 核心网测试
随着无线网络体系结构向使用标准化接口的非聚合设备和功能发展,网络基础设施和网络运营商生态系统内的厂商需要先进的解决方案来满足其新兴的测试需求,包括对一致性、互操作性、设备性能以及混合多厂商无线网络的测试需求。
是德科技提供了全面的测试套件,可对任意 5G 网元进行从物理层到应用层的端到端性能验证。是德科技拥有如此独特的优势,得益于我们及早加入了 O-RAN 联盟并做出积极贡献。该组织的宗旨是引领业界制定开放、可互操作接口和 RAN 虚拟化技术标准。
- 可扩展的 UE 仿真解决方案用于对 LTE 和 5G 新空口(NSA 和 SA)的网络性能进行全栈测试
- 从实验室环境到外场测试、试验和部署,进行功能和负载测试
- 用于 O-DU 性能测试的 O-RAN O-RU 仿真解决方案
- 用于 O-RAN 标准无线电单元功能和性能验证的 O-RAN O-DU 仿真
-
P8800S UeSIM - UE Emulation RAN Solutions
P8800S UeSIM - UE Emulation RAN Solutions
5G RAN performance validation
Full protocol stack assessment, layer 1 to 7
Functional testing – layer by layer - up to thousands UEs
Load testing of 5G RAN, NSA/SA modes
O-RAN fronthaul interface support with different 5G RAN split architectures options
-
P8822S RuSIM over O-RAN Fronthaul
P8822S RuSIM over O-RAN Fronthaul
- Full protocol stack assessment from layer 1 to 7 for 5G NR (NSA/SA) over eCPRI
- Functional testing up to thousands emulated UEs
- Performance / load testing
- Protocol conformance testing
-
P8826S DuSIM – O-CU Midhaul Solutions
P8826S DuSIM – O-CU Midhaul Solutions
- DU emulator for functional, performance and conformance O-CU testing over the F1 (HLS) interface
- Virtual solution (HW optionally available)
- NSA/SA support
- Highly scalable: to 100 O-DUs, for a total 16K UEs
-
P8827S CuSIM – O-DU Midhaul Solutions
P8827S CuSIM – O-DU Midhaul Solutions
- CU emulator for functional, performance and conformance O-DU testing over the F1 (HLS) interface
- Virtual solution (HW optionally available)
- NSA/SA support
- Highly scalable, supports multiple DUs
- DU wrap-around testing option with RuSIM
-
P8828S RICtest – Radio Intelligence Control Solutions
P8828S RICtest – Radio Intelligence Control Solutions
- Emulator of thousands of CUs and DUs over the E2 interface
- Near Real Time RIC testing
- xApps hosted on RICs testing
- Functional testing of E2SM Services
- Testing of NRT-RIC for use cases (Traffic Steering, QoE, QoS and mMIMO)
-
P8850S CoreSIM – Core Simulation RAN Solutions
P8850S CoreSIM – Core Simulation RAN Solutions
- ePC simulator for NSA wrap-around, 5G core simulator for SA wrap-around
- data, storage, voice, video protocol support
- support of S1 Interface EPC, WiFi Offload and eMBMS protocols
- high scalability
-
P8860S LoadCore - Core Network Solutions
P8860S LoadCore - Core Network Solutions
- Comprehensive and easy to use solution for 5G Core testing
- Fully stateful UE simulation, 3GPP compliant
- High performance capabilities on both control- and user-planes
- Detailed assessment of your device or network under test
-
U5040BSCA 用于 O-RAN 无线电单元(O-RU)测试和验证的 Open RAN Studio
U5040BSCA 用于 O-RAN 无线电单元(O-RU)测试和验证的 Open RAN Studio
- 构建符合 O-RAN 标准的 CUS_plane 测试矢量
- 仿真 O-RAN 分布式单元(O-DU)
- 捕获并解码 O-RU 响应
- 提取 IQ 矢量以进行调制分析