这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Atomic Force Microscopes and Scanning Electron Microscopes

1-25 / 143

排序:
AFM-Based Characterization of Electric Properties of Soft Materials - Application Note
Local electric and dielectric properties of materials in a broad frequency range (up to several GHz) and effects of vapor condensation have been studied with environmental AFM in this note.

应用说明 2018-03-09

PDF PDF 3.12 MB
[Battery Material Evaluation] Impedance Distribution Measurement Using High Frequencies Enables Obse

手册 2018-01-16

PDF PDF 448 KB
Studying Thermal Transitions of Materials Using Quick Scan Technology in Atomic Force Microscopy

应用说明 2017-12-22

PDF PDF 5.03 MB
是德科技使用 B2985A/87A 进行绝缘材料电阻率的测量
是德科技使用 B2985A/87A 进行绝缘材料电阻率的测量

应用说明 2017-11-27

Using AFM and Nanoindentation Techniques for Comprehensive Nanomechanical Analysis of Materials
Comprehensive nanomechanical property studies of several polymer samples and metallic alloy of Bi/Sn are performed on both Keysight 9500 AFM and G200 Nanoindenter with good consistency in results.

应用说明 2017-11-21

PDF PDF 2.10 MB
Atomic Force Microscopy Studies of Materials in Different Vapor Environments - Application Note
Visualization of surface structures and examination of properties of polymers by Keysight 9500 AFM in various humidity and in vapors of different organic solvents.

应用说明 2017-11-08

PDF PDF 8.01 MB
5500 AFM Controller Upgrade - Data Sheet
Features of benefits of the digital controller with the 5500 AFM

产品资料 2017-10-26

PDF PDF 546 KB
9500 AFM - Data Sheet
Data sheet for the 9500AFM with quick Scan, New Nano Navigator software and New Auto Drive for quick automatic setting off parameters

产品资料 2017-10-26

PDF PDF 2.69 MB
Wideband Electrostatic Force Microscopy (EFM): Broad Frequency Range with High Sensitivity -App Note
Wideband electrostatic force microscopy that extends the available EFM frequency range from the kHz to the GHz range as well as the measuring capabilities, which works in tapping or lift mode therefore reduces the tip wear and sample modifications.

应用说明 2017-08-21

PDF PDF 598 KB
Adopting Fast Imaging in Atomic Force Microscopy - Application Note
Fast imaging with Keysight 9500 AFM Quick Scan on multiple samples to demonstrate its capabilities for routine sample measurements with extremely improved productivity, as well as to provide the examples of visualization of several dynamic processes in different vapor environments.

应用说明 2017-08-18

PDF PDF 4.22 MB
Keysight AFM 9500 演示视频
Keysight AFM 9500 演示视频

基本演示 2017-07-17

AFM study of Structural Organization of Liquid Crystalline Oligomer - Application Note
Studies of liquid crystalline oligomer at different temperatures and in vapors of organic solvents using Keysight 9500 AFM.

应用说明 2017-06-15

PDF PDF 3.96 MB
Piezoresponse Force Microscopy using Keysight 9500 AFM - Application Note
PFM has become recognized as a key tool in advancing the research and development of applications based on piezoelectric materials in general. This note shows the capabilities of the 9500 AFM

应用说明 2017-04-18

PDF PDF 1.80 MB
5500 Atomic Force Microscope (AFM) - Data Sheet
Data sheet for the 5500 AFM/SPM Microscope with features & benefits and options

产品资料 2017-03-29

5600LS High Resolution Large Stage AFM - Data Sheet

产品资料 2017-03-20

PDF PDF 4.85 MB
Atomic Force Microscopy of Heterogeneous Materials in Different Environments - Application Note
A study of polymers under different environments using the 9500

应用说明 2017-03-09

PDF PDF 5.29 MB
Nanomechanical Studies in Atomic Force Microscopy - Application Note
Study of the 9500 AFM using Quick Sense to achieve nanomechanical properties of various materials

应用说明 2017-03-09

PDF PDF 4.15 MB
Comprehensive Atomic Force Microscopy with Keysight 9500 Scanning Probe Microscope - App Note
An AFM study of polymers under various environments using AM & Quick Sense Modes. Optimizing the tip torce for characterization of top layer and sub-surface layers.

应用说明 2017-03-09

PDF PDF 6.24 MB
KFM & CSAFM, Environmental Control in Fuel Cell Research for the Automotive Industry - App Note
Explanation of two AFM modes used in automotive research for fuel cells

应用说明 2017-02-21

PDF PDF 1.75 MB
High Resolution Imaging with Keysight 9500 AFM - Application Note
This application note demonstrates that the Keysight 9500 AFM is capable of very high-resolution imaging.

应用说明 2016-12-08

PDF PDF 1.87 MB
QuickScan Imaging of in situ Dynamical Processes Using Keysight 9500 AFM - Application Note
This application describes Quick Scan on the 9500 AFM and includes examples showing the application of the technology for capturing in situ dynamical processes.

应用说明 2016-11-09

PDF PDF 989 KB
In situ Electrochemical Measurement Using 9500 AFM - Application Note
Electrochemical SPM has been applied to study a wide range of systems ranging from surface adsorption, film growth & dissolution, membrane transport, battery, fuel cell & photovoltaic using the 9500

应用说明 2016-10-11

PDF PDF 1.13 MB
AFM/SPM Accessories - Brochure
Catalog of all AFM accessories and options

手册 2016-09-22

PDF PDF 4.63 MB
Scanning Microwave Microscopy for Quantitative Imaging of Biological Samples Including Live Cells
The use of Scanning Microwave Microscopy with AFM for quantitative imaging of biological samples including live cell imaging.

应用说明 2016-08-30

PDF PDF 2.89 MB
Surface observation The nano-scale surface observation solution for semiconductor wafer/die, resist,
Keysight’s small footprint yet powerful benchtop high resolution SEM lets you image nonconductive or energy sensitive surfaces and shortens preparation time before observation, saving space, time and costs.

手册 2016-07-28

PDF PDF 360 KB

1 2 3 4 5 6 下一页