这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Optical Transceiver Test Solutions

Exhaustive performance and compliance test solutions for 100G and 400G Datacom optical transceiver modules

Optical transceiver modules are deployed all the way along the data journey through the data center. They come with different optical and electrical interfaces, form factors, and speed classes. Today 10GE, 40GE and 100GE are deployed. However, data center operators are moving fast toward 400GE in the data center. Since 100GE and 400GE optical transceivers from different vendors will need to co-exist, interoperability is a must to ensure quick deployment and evolution of a data center infrastructure.

The 100 and 400G transceivers ecosystem in data centers

Figure 1:The 100 and 400G transceivers ecosystem in data centers

 

Keysight provides turn-key performance and compliance test solutions for optical transceiver modules. Our optical transceiver test solutions include specific equipment configurations, combined with solution software, enabling full automation of compliance testing and ensuring accuracy and repeatability of results. Keysight’s solutions support the recommendations defined in the following standards and multi-source agreements (MSAs):

100GBASE-ER4/-LR4/-SR4, 100G MSAs (CWDM4, CLR4, 4WDM), 200GBASE-DR4/-FR4/-LR4, 400GBASE-LR8/-FR8/-DR4, CAUI-10, CAUI-2, CAUI-4, 200GAUI-8/-4, 400GGAUI-8, CEI-56G-VSR-NRZ, CEI-VSR-PAM4, CEI-112G

Keysight’s solutions are designed to enable the same equipment to be used for multiple purposes, such as electrical and optical receiver test for 100GE and 400GE – thus protecting your investment. In addition, our compliance test software supports custom test definitions to characterize the performance of modules or transmitter/receiver optical sub-assemblies during the design and development phases.

  • IEEE 802.3 背板接收机测试解决方案 IEEE 802.3 背板接收机测试解决方案 

    IEEE 802.3 背板接收机测试解决方案

    J-BERT M8020A 高性能 BERT 系统具有高度综合的功能,为是德科技用于以太网背板应用空间(IEEE 802.3)的接收机测试解决方案打下了良好基础。

  • 86100D-9FP 86100D-9FP 用于 86100D DCA-X 示波器的 PAM-N 分析软件 86100D-9FP 86100D-9FP 用于 86100D DCA-X 示波器的 PAM-N 分析软件 

    86100D-9FP 86100D-9FP 用于 86100D DCA-X 示波器的 PAM-N 分析软件

    • 全面的脉冲幅度调制(PAM-4)信号分析
    • 电和光信号
    • 眼宽、眼高、眼图偏移
    • 电平幅度、电平噪声、电平偏移
    • 线性度测量等

  • M8070A 适用于 M8000 系列比特误码率测试解决方案的系统软件 M8070A 适用于 M8000 系列比特误码率测试解决方案的系统软件 

    M8070A 适用于 M8000 系列比特误码率测试解决方案的系统软件

    • 用于 J-BERT M8020A 的系统软件
    • 图形用户界面
    • 远程控制
       

  • M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application 

    M8091BSPA IEEE 802.3bs Receiver Test Pre-Compliance Application

    • M8091BSPA IEEE 802.3bs receiver test
    • 200GAUI-4 & 400GAUI-8 chip to module
    • Automated stress signal calibration and pre-compliance measurement

  • N1010A FlexDCA 远程访问软件 N1010A FlexDCA 远程访问软件 

    N1010A FlexDCA 远程访问软件

    • 支持 86100C DCA-J、86100D DCA-X 和 N1092A/B/D 示波器,以及 SystemVue 软件
    • 在个人电脑上进行眼图/模板、示波器和抖动测量
    • 远程诊断故障

  • N1085A 用于以太网和 OIF-CEI 的 PAM-4 测量应用软件 N1085A 用于以太网和 OIF-CEI 的 PAM-4 测量应用软件 

    N1085A 用于以太网和 OIF-CEI 的 PAM-4 测量应用软件

    • 用于 86100D DCA-X 示波器的应用软件
    • OIF-CEI-56G(草案)中规定的 PAM-4 发射机测量
    • IEEE 400GbE(802.3bs – 草案)中规定的 PAM-4 发射机测量
       

  • N4917B 光接收机极限测试解决方案 N4917B 光接收机极限测试解决方案 

    N4917B 光接收机极限测试解决方案

    • 100GBASE-LR4、ER4 和 SR4 测试解决方案
    • 标准一致性光极限眼图校准
    • 自动化完整解决方案

  • N4917BACA Optical Receiver Stress Test N4917BACA Optical Receiver Stress Test 

    N4917BACA Optical Receiver Stress Test

    The Keysight N4917BACA optical receiver test solution is a complete, automated and repeatable solution for optical receiver stress test.

  • N4917BSCA 光接收机极限测试解决方案 N4917BSCA 光接收机极限测试解决方案 

    N4917BSCA 光接收机极限测试解决方案

    • 光接收机极限测试解决方案
    • 可调整极限条件混合支持用户定义的校准
    • 单一供应商提供的完整解决方案,能够自动控制此解决方案中的全部所需仪器执行各种操作

  • N8836A 用于实时示波器的以太网和 OIF-CEI PAM-4 测量应用软件 [已停产] N8836A 用于实时示波器的以太网和 OIF-CEI PAM-4 测量应用软件 [已停产] 

    N8836A 用于实时示波器的以太网和 OIF-CEI PAM-4 测量应用软件 [已停产]

    • 按照 OIF-CEI 4.0 和 IEEE 400G(802.3bs)标准的草案文档执行 PAM-4 测量
    • 执行超过 25 项测试
    • 基于电平(噪声、线性度)、基于眼图(EW6、EH6)、抖动和回波损耗测试