这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXIe Chassis

Keysight offers a variety of PXIe chassis with different sizes and performance characteristics.

For the highest performance system, configure one of Keysight's Gen 3 chassis with either the M9023A or M9024A PXIe high-performance system modules and PC host adapters. This Gen 3 configuration will enable up to 16 GB/s system bandwidth to an external PC.

  • M9019A 18-slot chassis, Gen 3 enables test of multi-channel, high-performance manufacturing applications, such as MIMO and PA/FEM.
  • M9018B 18-slot chassis, Gen 2 is a cost-effective platform to build large systems when Gen 3 performance is not required. It provides all hybrid slots and a high-performance cooling system.
  • M9010A 10-slot chassis, Gen 3 delivers industry-leading sound power levels combined with exceptional per-slot cooling to meet the demands of high-performance PXIe modules. It's a great platform for desktop use and small channel-count R&D applications.
  • M9005A 5-slot chassis, Gen 1 is perfect for small, low-cost applications such as low-channel count VNA systems.
     
  • M9019A PXIe 机箱:18 插槽,3U,24 GB/s,Gen 3 M9019A PXIe 机箱:18 插槽,3U,24 GB/s,Gen 3 

    M9019A PXIe 机箱:18 插槽,3U,24 GB/s,Gen 3

    • 总共 18 个插槽:16 个 PXIe 混合插槽、1 个 PXIe 计时插槽和 1 个 PXIe 系统插槽
    • 多机箱电源排序和前面板外触发输入/输入
    • 800 W 可用直流功率(220-240 V 输入)和 42 W/插槽散热

  • M9005A PXIe 机箱:5 插槽,3U,集成系统模块 M9005A PXIe 机箱:5 插槽,3U,集成系统模块 

    M9005A PXIe 机箱:5 插槽,3U,集成系统模块

    • 总共 5 个插槽,一个综合系统模块,其中有 3 个 PXIe 混合插槽,2 个纯 PXIe 插槽
    • 体积小巧,适合台式应用的 4U PXIe 机箱
    • 高达 250 MB/s 的总系统带宽和每插槽带宽

  • M9018B PXIe 机箱:18 插槽,3U,8GB/s M9018B PXIe 机箱:18 插槽,3U,8GB/s 

    M9018B PXIe 机箱:18 插槽,3U,8GB/s

    • 18 插槽机箱,拥有 Gen 2 性能、16 个 PXIe 混合插槽、1 个 PXIe 计时插槽和 1 个 PXIe 系统插槽
    • 4U 机箱具有创新的散热设计
    • 高数据带宽(系统插槽高达 8 GB/s,插槽间高达 4 GB/s)

  • M9010A PXIe 机箱:10 插槽,3U,24 GB/s,Gen 3 M9010A PXIe 机箱:10 插槽,3U,24 GB/s,Gen 3 

    M9010A PXIe 机箱:10 插槽,3U,24 GB/s,Gen 3

    • 通过一个双链路(x8、x16)系统插槽和多个连接到混合/计时插槽的 x8链路,实现超高性能的 Gen 3 PCIe 开关切换
    • 4U 机箱具有创新的散热设计
    • 高数据带宽(系统带宽高达 24 GB/s,插槽间带宽达 8 GB/s)