这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Logic Analyzer Software Products

Product support information for your discontinued and obsolete Logic Analyzer Software Products.

  • B4621B 用于 DDR、DDR2、DDR3、DDR4 调试和验证的总线解码器 [已停产] B4621B 用于 DDR、DDR2、DDR3、DDR4 调试和验证的总线解码器 [已停产] 

    B4621B 用于 DDR、DDR2、DDR3、DDR4 调试和验证的总线解码器 [已停产]

    • B4621B 使用是德逻辑分析仪作为分析执行引擎,提供对 DDR、DDR2、DDR3 或 DDR4 存储事务的完整协议解码。

  • B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [已停产] B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [已停产] 

    B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 [已停产]

    Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, or DDR4. B4621B provides complete protocol decode of memory DDR, DDR2, DDR3, or DDR4 transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4622B DDR/2/3/4 和 LPDDR/2/3 协议一致性测试和分析工具套件 [已停产] B4622B DDR/2/3/4 和 LPDDR/2/3 协议一致性测试和分析工具套件 [已停产] 

    B4622B DDR/2/3/4 和 LPDDR/2/3 协议一致性测试和分析工具套件 [已停产]

    • DDR/2/3/4 和 LPDDR/2/3 协议一致性测试和分析工具套件。
    • 集四种软件工具于一身,功能覆盖捕获迹线的协议违例检测、自动化实时协议违例、性能测量以及物理地址触发设置。
       

  • B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [已停产] B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [已停产] 

    B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 [已停产]

    • Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR, DDR2/3/4 and LPDDR/2/3 Requires prior license for B4622A

  • B4623B 用于 LPDDR、LPDDR2、LPDDR3 调试和验证的总线解码器 [已停产] B4623B 用于 LPDDR、LPDDR2、LPDDR3 调试和验证的总线解码器 [已停产] 

    B4623B 用于 LPDDR、LPDDR2、LPDDR3 调试和验证的总线解码器 [已停产]

    • B4623B 使用是德逻辑分析仪作为分析执行引擎,提供对存储事务的完整协议解码。

  • B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [已停产] B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [已停产] 

    B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder [已停产]

    • Upgrade from B4623A to B4623B LPDDR, LPDDR2, LPDDR3 decoder.
    • B4623B provides complete protocol decode of LPDDR, LPDDR2, LPDDR3 memory transactions using a Keysight logic analyzer as the analysis execution engine.

  • E9524A 针对 Xilinx MicroBlaze Processor Core 的反汇编程序 [已停产] E9524A 针对 Xilinx MicroBlaze Processor Core 的反汇编程序 [已停产] 

    E9524A 针对 Xilinx MicroBlaze Processor Core 的反汇编程序 [已停产]

    Provides an effective solution for tracing and reconstructing MicroBlaze program flow .为MicroBlaze处理器提供高效的编程数据流追踪和重建解决方案