这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

标准实验室校准

最高精度。带来最坚定的信心。

是德科技标准实验室校准是一个非常严格的校准过程,侧重于校准您指定的关键参数。我们可以对超过 500 种的仪器和器件实施这些校准,并与经美国国家计量研究院(NMI)直接校准的基准标准或参考进行比较。

  • 超低测量不确定度确保可信赖的精确测量
  • 快速和可预测的周转时间
  • 降低校准成本
  • 获得证明符合 ANSI/NCSL Z540.3-2006 和 ISO/IEC 17025:2005 标准的证书

缩小范围

按内容类型

1-3 / 3

排序:
Standards Lab Calibration - Technical Overview
Keysight has expanded its Standards Lab Calibration offerings to include numerous new capabilities. Learn about our new capabilities, including: optical, physical, dimensional, and many more!

技术总览 2016-10-05

Keysight Standards Lab Calibration: Antennas - Flyer
The Keysight El Segundo Metrology and Calibration Laboratory can very accurately calibrate antenna gain and antenna factor from 200 MHz to 220 GHz with measurement uncertainties as low as 0.15 dB.

手册 2016-07-18

PDF PDF 636 KB
Services Standards Lab Calibration - Brochure
Standards Lab Calibration is when we compare your device or instrument to either a primary standard or a reference that has been directly calibrated by a national metrology institute.(NMI).

手册 2016-02-29

PDF PDF 839 KB