这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Tunable System Source

The Keysight N7711A and N7714A tunable lasers are single-port and four-port sources, available with C-band or L-band wavelength coverage. All models can reach any wavelength point within their specified wavelength in the C- and L-band range. The narrow linewidth and offset grid fine-tuning capability make them ideal sources for realistic loading of the latest transmission systems. In system loading applications, it may be preferable to grid-tune the lasers like system transmitters, simply by changing the channel index. The channel grid is adjustable to standard ITU-T grid spacing like 50 GHz, and to arbitrary grids. The Keysight N7711A and N7714A tunable lasers are available in a compact format with half-rack width and one rack-unit height. This format makes them the right choice for high channel-count system load applications.

对比产品资料中的全部内容 (2)

  • N7711A 单端可调激光系统信号源 N7711A 单端可调激光系统信号源 (1) 

    N7711A 单端可调激光系统信号源

    最新的 N7711A 单端口可调激光器是为最新发射系统提供实际负载的理想激光源。 该产品具有 C 和 L 两个频带型号,规格为:1/2 U 19英寸宽,1 U 高。

  • N7714A 4 端口可调激光系统信号源 N7714A 4 端口可调激光系统信号源 (1) 

    N7714A 4 端口可调激光系统信号源

    最新的 N7714A 是为最新发射系统提供实际负载的理想激光源。 它以 1/2 U 19 英寸宽、1 U 高的规格,集 4 个独立的可调激光源于一身,并且提供 C 频带和 L 频带两个通道配置选择。