这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Optical Laser Source Products

  • 81600B 可调谐激光器产品族 [已停产] 81600B 可调谐激光器产品族 [已停产] 

    81600B 可调谐激光器产品族 [已停产]

    Keysight 81600B可调谐激光源产品族包括6种产品:选件200、160、150、140、142和132。

  • 81650A 单法布里-珀罗激光源,1310 nm [已停产] 81650A 单法布里-珀罗激光源,1310 nm [已停产] 

    81650A 单法布里-珀罗激光源,1310 nm [已停产]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81650A 1310nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81651A Single Fabry-Perot Laser Source, 1550nm [已淘汰] 81651A Single Fabry-Perot Laser Source, 1550nm [已淘汰] 

    81651A Single Fabry-Perot Laser Source, 1550nm [已淘汰]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81651A 1550nm Fabry Perot source is stabilized and very insensitive to backreflections.

  • 81654A 双法布里-珀罗激光源,1310 nm 和 1550 nm [已停产] 81654A 双法布里-珀罗激光源,1310 nm 和 1550 nm [已停产] 

    81654A 双法布里-珀罗激光源,1310 nm 和 1550 nm [已停产]

    To take the uncertainty out of monitoring loss over long periods of time, Keysight's 81654A 1310/1550nm Fabry Perot source is stabilized and very insensitive to backreflections.