这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

参考解决方案

创建所需的解决方案

当您寻找解决方案来应对不断变化的测试挑战时,是德科技参考解决方案能够通过编程示例,提供硬件、软件和测量专业技术的优秀组合。这些解决方案针对特定应用进行了高度优化,将为您展示如何发挥测试设备的最大价值,帮助您取得事半功倍的效果。

是德科技参考解决方案:

  • 增强解决测试难题的信心
  • 能够快速评测测试解决方案针对特定应用的性能和能力
  • 大幅缩短将新测试系统整合到现有测试环境中所需要的时间
  • 充分利用是德科技的测量专业技术和软件,满足特定的应用要求

在特定应用中,是德科技和解决方案合作伙伴愿与您紧密合作,共同定义并整合下一代测试解决方案。

以下介绍的这些 PXI 和 AXIe 解决方案专为特定应用而设计,充分利用了模块化体系结构的可扩展性、尺寸和性能。每一个参考解决方案都可轻松进行定制,以便满足您自己的测试需求。

了解是德科技的模块化仪器——利用是德科技的参考解决方案,实现事半功倍的洞察。

1-25 / 108

排序:
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技术总览 2019-10-08

PDF PDF 728 KB
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

应用说明 2019-10-03

PDF PDF 5.59 MB
89600 VSA Software - Configuration Guide
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.

配置指南 2019-08-28

Overview of Keysight 5G Testbed
Demo of new 5G Testbed at Mobile World Congress 2019.

基本演示 2019-06-24

S9100A 5G Base Station Manufacturing Test Solution - Configuration Guide
This configuration guide contains information to help configure the Keysight S9100A 5G Base Station Manufacturing Test Solution to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.

配置指南 2019-06-14

PDF PDF 508 KB
Keysight S9100A 5G Base Station Manufacturing Test Solution - Data Sheet
Data sheet for Keysight S9100A 5G Base Station Manufacturing Test Solution

产品资料 2019-06-13

PDF PDF 591 KB
Startup Guide for M937xA PXIe Vector Network Analyzer Modules
Startup Guide to detail the processes of receiving and installing the software, network analyzer module and cables that compose the M937xA PXIe Vector Network Analyzer module.

安装手册 2019-06-01

PDF PDF 2.79 MB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

应用说明 2019-05-31

PDF PDF 4.82 MB
PXI Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

配置指南 2019-05-30

PDF PDF 3.99 MB
Beamformer IC Test Solution - Solution Brief
Keysight’s comprehensive suite of beamformer IC test solutions enables 5G component manufacturers to address challenges introduced by beamforming technology. By using a variety of hardware and software combined with Keysight’s new modulation distortion application, beamfomer IC and FEM manufacturers can accurately, quickly and cost-effectively measure wideband modulated signals.

手册 2019-05-02

PDF PDF 7.30 MB
量子工程工具套件( QET )
量子工程工具套件( QET )

Solution Brief 2019-04-25

5G 波形生成与分析测试台参考解决方案
5G 波形生成与分析测试台参考解决方案

手册 2019-04-22

PDF PDF 4 MB
量子工程工具套件(QET)
量子工程工具套件(QET)

产品资料 2019-04-22

5G 将对自动驾驶系统产生何种影响
5G 将对自动驾驶系统产生何种影响

应用说明 2019-03-19

5G Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 5G Waveform Generation and Analysis Testbed, Reference Solution

手册 2019-02-19

PDF PDF 4.17 MB
802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Configuration Guide
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution.

配置指南 2019-02-14

PDF PDF 2.71 MB
N5183B MXG X-Series Signal Generator Microwave Analog - Configuration Guide
This configuration guide will help you determine which performance options, software applications, accessories, and services to include with a new or existing MXG microwave analog signal generator.

配置指南 2019-01-30

PDF PDF 1.26 MB
Accelerate 5G Testing: 5G Manufacturing Test Considerations - White Paper
The promise of 5G is faster and more reliable communications. To enable mobile broadband communications, 5G uses existing and new technologies to achieve extreme data throughputs. In this white paper, you will learn about the impact of the 3GPP evolution on your testing and solutions available to help you scale to production quickly.

应用说明 2019-01-29

PDF PDF 2.80 MB
5G Multi-Band Vector Transceiver - Solution Brief
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

手册 2019-01-08

PDF PDF 3.67 MB
Keysight Quantum Engineering Toolkit (QET), Startup Guide
Covers hardware and software installation, verification of operation, running IQ calibration software that minimizes mixing products, and produces a system that can be applied to a Qubit Under Test.

迅速开始指南 2018-12-12

PDF PDF 18.90 MB
Physical Layer Test System (PLTS) 2018 - Technical Overview
The new Physical Layer Test System (PLTS) 2018 has significant breakthrough capabilities with regards to resolving adjacent impedance discontinuities within high-speed interconnects, such as cables, backplanes, PCBs and connectors. Many signal integrity laboratories around the world have benefited from the power of PLTS in the R&D prototype test phase. PLTS 2018 now supports the new N5291A PNA MM-wave system that provides a single continuous sweep of 900 Hz to 120 GHz in a single box

技术总览 2018-09-05

PDF PDF 1.82 MB
Testing Automotive DC-DC converter with Keysight TS-8989 - Application Note
This paper discusses emulation of input signals, load simulations and measurements for testing high-power automotive DC-DC converter electronic control units and the TS-8989 functional tester.

应用说明 2018-04-12

PDF PDF 781 KB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

配置指南 2018-04-02

PDF PDF 1.05 MB
5G NR ready measurement testbed: phased array antennas at mmWave

基本演示 2018-02-16

802.11ad Waveform Generation and Analysis Testbed, Reference Solution - Solution Brochure
This solution brochure provides technical information about the Keysight 802.11ad Waveform Generation and Analysis Testbed, Reference Solution

手册 2017-12-05

PDF PDF 4.29 MB

1 2 3 4 5 下一页