这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Universal Testing Machine (UTM)

The Keysight universal testing machine (UTM) offers researchers a superior means of nanomechanical characterization. The state-of-the-art UTM T150 employs a nanomechanical actuating transducer to deliver high sensitivity over a large strain. Dynamic characterization captures evolution of mechanical properties such as strain, tensile strength and yield stress. And, outstanding software offers real-time experimental control and easy test protocol applications.

Research Resources

  • U9815A Keysight UTM T150 U9815A Keysight UTM T150 

    U9815A Keysight UTM T150

    T150 UTM 是最先进的通用试验机,它利用纳米力学驱动传感器头生成拉力,从而为研究人员提供了卓越的纳米力学表征方法。