这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXI 衰减器

PXI 可编程步骤衰减器模块 , 0 到 101dB ,直流到 50 GHz

  • M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz 

    M9168C PXI Programmable Step Attenuator Module, DC to 26.5 GHz

    • RF signal path attenuation simulation
    • Engineering verification
    • RF receiver sensitivity test
    • Adjacent channel interference

  • M9170A PXI 衰减器/开关驱动模块 M9170A PXI 衰减器/开关驱动模块 

    M9170A PXI 衰减器/开关驱动模块

    • 自动测试设备(ATE)
    • 射频通信
    • 工程验证
    • 射频参数测量
    • 中高密度信号路由矩阵

  • M9168E PXI 程控步进衰减器模块,直流至 50 GHz M9168E PXI 程控步进衰减器模块,直流至 50 GHz 

    M9168E PXI 程控步进衰减器模块,直流至 50 GHz

    • 卓越的可重复性,保证在整个工作寿命(500 万次)中插入损耗小于 0.03 dB
    • 0 至 101 dB 宽衰减范围,1 dB 步进
    • 高衰减精度和平坦度,50 GHz 时为 0.97 dB

  • M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz 

    M9169E PXI Switchable-Input Programmable Step Attenuator Module, DC to 50 GHz

    • Guaranteed 0.03 dB insertion loss repeatability through the operating life of up to 5 million cycles
    • Broad attenuation range of 0 to 70 dB, with 2 dB step
    • High attenuation accuracy and flatness