这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Utility Card: LED Test Applications

With the Keysight Medalist i3070 Series 5 utility card inside the i3070 or 3070 testhead*, you can integrate a LED test module to inspect the intensity and color of your LEDs through the fixture.

This new feature enables the Keysight Medalist i3070 ICT to perform accurate and higher speed LED testing at the ICT station in the printed circuit board assembly manufacturing line. The LED test module will automatically test the LEDs for both the color and intensity (brightness).

Keysight and its partners provide various flash solutions. You can choose an option that works best for you based on the programming speed, specifications, prices, supported devices and protocols.

Learn more about the Medalist i3070 Series 5

* Customers who are currently using the existing i3070 or 3070 series of testers on software versions earlier than 08.00p can enjoy the full capabilities of the Series 5 utility card by upgrading their hardware and software. For more information, please contact us.

  • N1807A-001 应用程序卡 N1807A-001 应用程序卡 

    N1807A-001 应用程序卡

    该应用程序卡允许您插入自己定制的电子器件,从而于在线测试过程中实现附加功能测试或其他功能。

  • Feasa LED Analyzer Feasa LED Analyzer 

    Feasa LED Analyzer

    Feasa LED Analyser is a fast and automatic measurement system testing both the color and intensity (Brightness) of Light Emitting Diodes (LEDs). Each LED Analyzer can simultaneously measure up to 20 different light sources for Color and Intensity.

  • N1124A-003 i3070 LED 测试卡 N1124A-003 i3070 LED 测试卡 

    N1124A-003 i3070 LED 测试卡

    •  测试多达 64 个 LED(少于 1.3 秒)
    •  测试 400-660nm 范围内LED 的颜色
    •  返回 μW/cm2 的强度测量结果