这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXI 产品

PXI 产品具备出色的性能、创新和测量专业技术

是德科技坚持不懈进行 PXI 创新,希望帮助您加快产品上市速度并降低测试成本。是德科技不断推出创新的 PXI 和 PXIe 模块化产品,它们拥有出色的质量、性能和测量专业技术,可为您带来突破性功能。为帮助您使用所选的软件平台快速开发测试系统,是德科技提供了包含全套仪器驱动程序、文档和示例的 PXI 模块,适用于 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 软件平台。

1-25 / 85

排序:
Introduction to the KtMAwg IVI.NET/-C Instrument Driver
This document provides brief information about the KtMAwg IVI.NET and IVI-C drivers, and the hardware and software requirements of the Modular AWG instrument.

帮助文件 2019-05-21

HTML HTML 352 KB
PXIe/USB Vector Network Analyzer PDF Help
Printable PDF version of the M980xA, M937xA, M9485A, P50xxA and P937xA PXIe/Keysight Streamline Vector Network Analyzer help. Use this version to print out a hardcopy of the help contents.

帮助文件 2019-05-20

PDF PDF 58.07 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

帮助文件 2018-09-20

HTML HTML 3.28 MB
M9195A PXIe Digital Stimulus/Response Soft Front Panel
Background and how-to-use information on the module's Soft Front Panel.

帮助文件 2018-02-20

CHM CHM 24.54 MB
M9260A PXIe Audio Analyzer Soft Front Panel Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer Soft Front Panel software. Includes product introduction, tour of the SFP UI, user-task procedures, and troubleshooting.

帮助文件 2017-05-31

FILE FILE 1.46 MB
M9019A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

帮助文件 2017-04-19

ZIP ZIP 3.68 MB
Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

帮助文件 2017-04-19

ZIP ZIP 5.30 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

帮助文件 2017-04-19

ZIP ZIP 3.54 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

帮助文件 2017-04-19

ZIP ZIP 2.64 MB
M3602A FPGA Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3602A FPGA Design Environment.

帮助文件 2017-03-29

M31xxA and M33xxA Digitizers User Documentation (webhelp)
Online documentation that includes product and user's information.

帮助文件 2017-02-27

M32xxA and M33xxA Arbitrary Waveform Gene User Documentation (webhelp)
Online documentation that includes product and user's information.

帮助文件 2017-02-27

M3601A HVI Design Environment User Documentation (webhelp)
Product and user information for the Keysight M3601A HVI Design Environment.

帮助文件 2017-02-27

M9260A PXIe Audio Analyzer LabView Drive Help File
(Extract this zipped file to a local drive.) Help system for the M9260A PXIe Audio Analyzer LabVIEW drive help file

帮助文件 2017-01-01

FILE FILE 877 KB
M9379A PXIe RF Amp Module SFP Web Help (User Manual)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9379A SFP help includes the information for M9379A standalone operation.

帮助文件 2016-11-18

HTML HTML
M9420A/21A IVI Driver Reference (.chm file)
Downloadable online documentation that contains details about the M9420A and M9421A IVI Driver.

帮助文件 2016-07-13

配有转换器帮助系统的 M9192A DSR 码型编辑器和 M9193A DSR 码型编辑器
配有转换器帮助系统的 M9192A DSR 码型编辑器和 M9193A DSR 码型编辑器。

帮助文件 2016-06-26

IQ Analyzer Mode Help for M9420A/21A (.chm file)
Downloadable online documentation that contains details about the Mode and measurements in the Mode.

帮助文件 2016-06-01

MD2 IVI 驱动程序参考 ― 帮助文件(.CHM)
(使用前先将文件保存到计算机)AgMD2 驱动程序的信息和参考资料。

帮助文件 2016-04-28

MD2 LabVIEW 编程信息 ─ 帮助文件
(使用之前,请先将文件保存至计算机) 此帮助文档提供 Keysight MD2 LabVIEW 驱动程序的详细说明和参考资料。

帮助文件 2016-04-28

M9195A PXIe Digital Stimulus/Response IVI Driver Help
Help file for the KtMDsr IVI Driver.

帮助文件 2016-03-01

HTML HTML 40 KB
M9195A PXIe 数字激励/响应模块 LabVIEW 驱动程序帮助
KtMDsr LabVIEW 驱动程序的帮助文件。

帮助文件 2016-03-01

M9485A PXIe Multiport Vector Network Analyzer HTML Help (For Firmware Rev. A.11.6x)
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.

帮助文件 2016-02-17

CHM CHM 11.91 MB
M9393A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9393A PXIe Performance Vector Signal Analyzer IVI driver. Includes detailed API documentation of all driver functions.

帮助文件 2015-10-21

ZIP ZIP 2.47 MB
M9393A PXIe Performance Vector Signal Analyzer LabVIEW - Help File
(Extract this zipped file to a local drive.) Help system for the M9393A PXIe Performance Vector Signal Analyzer LabVIEW driver. Includes detailed API documentation of all driver functions.

帮助文件 2015-10-20

ZIP ZIP 2.80 MB

1 2 3 4 下一页