这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXI 产品

PXI 产品具备出色的性能、创新和测量专业技术

是德科技坚持不懈进行 PXI 创新,希望帮助您加快产品上市速度并降低测试成本。是德科技不断推出创新的 PXI 和 PXIe 模块化产品,它们拥有出色的质量、性能和测量专业技术,可为您带来突破性功能。为帮助您使用所选的软件平台快速开发测试系统,是德科技提供了包含全套仪器驱动程序、文档和示例的 PXI 模块,适用于 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 软件平台。

1-4 / 4

排序:
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

文章 2016-02-09

PDF PDF 318 KB
PXIe Measurement Accelerator Speeds RF Power Amplifier Test - Article Reprint
This article, reprinted with permission from Microwave Journal, describes the speed improvement provided by Keysight's M9451A PXIe Measurement Accelerator.

文章 2015-11-11

PDF PDF 1.63 MB
2014 Global PXI Instrumentation Growth Excellence Leadership Award - Article Reprint
Frost & Sullivan honors Agilent as a growth leader in the PXI modular instrumentation market in 2014.

文章 2014-05-22

PDF PDF 598 KB
Improving Coverage for ECU Outliers - Article Reprint
This article explores how to catch electronic faults that typically escape with traditional serial testing, by using a multiple-channel voltage acquisition method that can enable faster parallel test.

文章 2012-08-24

PDF PDF 266 KB