这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXI 产品

PXI 产品具备出色的性能、创新和测量专业技术

是德科技坚持不懈进行 PXI 创新,希望帮助您加快产品上市速度并降低测试成本。是德科技不断推出创新的 PXI 和 PXIe 模块化产品,它们拥有出色的质量、性能和测量专业技术,可为您带来突破性功能。为帮助您使用所选的软件平台快速开发测试系统,是德科技提供了包含全套仪器驱动程序、文档和示例的 PXI 模块,适用于 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 软件平台。

226-243 / 243

排序:
M9185A D/A Converter Service Guide
The M9185A Service Guide serves mainly as a guide to performance verification, troubleshooting and servicing to the hardware and also information on ordering repair parts. It also provides an overview of the performance, specification and installation steps of the hardware.

服务手册 2011-06-30

PDF PDF 1.60 MB
PXI Switch Module IVI Driver Help
Describes the IVI Driver (MSwitch) for the Keysight PXI RF, General purpose, Matrix, and Multiplexer switch modules.

帮助文件 2011-04-18

ZIP ZIP 2.06 KB
M9330A Series Arbitrary Waveform Generator Modules Startup Guide

迅速开始指南 2011-03-15

PDF PDF 1.13 MB
Introduction to the M9018A IVI Drivers
The goal of this help system is to enable you to quickly become productive at developing programs that interface to the M9018A chassis.

帮助文件 2011-03-01

ZIP ZIP 1.17 MB
Installation Notes for M933xA AWG's
Provides information on the contents, installation and operation of the Y1176A Synchronization Cable Kits with the M933xA series AWG's.

安装手册 2011-01-07

PDF PDF 1.53 MB
M9186A IVI Driver Help File
The Keysight M9186A IVI Driver Help File takes you through the setting up, configuration, usage and maintenance of the IVI Driver for the M9186A module

帮助文件 2010-10-15

CHM CHM 628 KB
M9186A Soft Front Panel Help File
The M9186A voltage/current source soft front panel (SFP) provides you with a useful interactive graphical interface for controlling the source module. This help file provides instructions on how to use and configure the M9186A SFP.

帮助文件 2010-10-15

CHM CHM 872 KB
M9186A LabVIEW G Programming Help File
The AgM9186 LabVIEW Driver allows you programmatic control for the M9186A PXI Voltage/Current Source. This help file provides the programming information to enable this functionality.

帮助文件 2010-10-15

CHM CHM 805 KB
M9047A PCIe Desktop Adapter Installation Guide
Keysight's M9047A* host adapter is installed in a host computer's PCIe x8 or x16 slot. It extends the PCIe bus connectivity to PCIe external devices such as the Keysight M9502A or M9505A AXIe chassis or the Keysight M9021A PXIe System Interface.

安装手册 2010-10-01

PDF PDF 74 KB
N2100B PXIT Digital Communications Analyzer Module User's Guide
N2100B PXIT Digital Communications Analyzer Module User's Guide

用户手册 2010-08-01

PDF PDF 2.92 MB
N2099A Synthesizer User's Guide
N2099A Synthesizer User's Guide

用户手册 2008-11-01

PDF PDF 270 KB
M9021A Gen 2, x8 PCIe Cable Interface Module - Installation Guide
Installation Guide for the M9021A Gen 2, x8 PCIe cable interface module.

安装手册 2008-08-01

PDF PDF 201 KB
N2101B User's Guide
N2101B User's Guide

用户手册 2008-05-28

PDF PDF 766 KB
N2102B User's Guide
N2102B User's Guide

用户手册 2008-05-28

PDF PDF 320 KB
N2100A Option H10 Digital Communications Analyzer User's Guide

用户手册 2007-03-07

PDF PDF 2.54 MB
N2102A H10 8.5 Gb/s Pulse Pattern Generator User's Guide

用户手册 2007-03-07

PDF PDF 388 KB
N2099A Option H10 Synthesizer User's Guide

用户手册 2007-02-01

PDF PDF 243 KB
N2101A Option H10 5 Gb/s Bit Error Rate Tester User's Guide

用户手册 2007-01-01

PDF PDF 509 KB

以前 1 2 3 4 5 6 7 8 9 10