这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

PXI 产品

PXI 产品具备出色的性能、创新和测量专业技术

是德科技坚持不懈进行 PXI 创新,希望帮助您加快产品上市速度并降低测试成本。是德科技不断推出创新的 PXI 和 PXIe 模块化产品,它们拥有出色的质量、性能和测量专业技术,可为您带来突破性功能。为帮助您使用所选的软件平台快速开发测试系统,是德科技提供了包含全套仪器驱动程序、文档和示例的 PXI 模块,适用于 Microsoft® C/C++、C# 或 Visual Basic、MATLAB、VEE、LabVIEW 和 LabWindows/CVI 软件平台。

1-8 / 8

排序:
M9188A PXI Dynamic D/A Converter Labview G Driver Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Labview G Driver Help file

帮助文件 2014-09-01

CHM CHM 641 KB
M9188A PXI Dynamic D/A Converter Soft Front Panel Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Soft Front Panel Help file

帮助文件 2014-09-01

CHM CHM 3.33 MB
M9185A DAC SFP Help File
The M9185A DAC Soft Front Panel Help File provides a guide on interactive use of M9185A, the module capability, programming and performing debug and verification on systems.

帮助文件 2011-07-09

CHM CHM 1.29 MB
M9185A LabVIEW Driver Help File
The M9185A LabVIEW Driver Help File provides a guide on the programming of AgM9185 LabVIEW driver.

帮助文件 2011-07-07

CHM CHM 880 KB
M9185A IVI Driver Help File
The M9185A IVI Driver Help File provides a guide on the programming of AgM9185 IVI driver including example codes and references

帮助文件 2011-07-05

CHM CHM 666 KB
M9186A LabVIEW G Programming Help File
The AgM9186 LabVIEW Driver allows you programmatic control for the M9186A PXI Voltage/Current Source. This help file provides the programming information to enable this functionality.

帮助文件 2010-10-15

CHM CHM 805 KB
M9186A IVI Driver Help File
The Keysight M9186A IVI Driver Help File takes you through the setting up, configuration, usage and maintenance of the IVI Driver for the M9186A module

帮助文件 2010-10-15

CHM CHM 628 KB
M9186A Soft Front Panel Help File
The M9186A voltage/current source soft front panel (SFP) provides you with a useful interactive graphical interface for controlling the source module. This help file provides instructions on how to use and configure the M9186A SFP.

帮助文件 2010-10-15

CHM CHM 872 KB